Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WH12010AM01 - Multi level installation terminal block
Bill of material
8WH12010AM01
PREVIEW
DESCSHORT
Short Description
Terminal block for installation terminal, conductor cross-section 35 mm2 color blue
DESCLONG
Long Description
Terminal, screw terminal, installation terminal, through-type terminal, 35 mm², blue
INTNO
International product number
4001869585789
SUPPLIERALTNO
Alternative product number
8WH1201-0AM01
MANUID
Product number of the Manufacturer
8WH12010AM01
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
TB Insta 35 mm2 blue screw
AAS574
Rated current [In] for the power loss specification
125 A
AAB789
max. connectable conductor cross-section multiple wire
10 mm^2
BAC476
height at lowest possible mounting
51 mm
BAA018
Length
55 mm
BAC677
Max. line cross section, rigid
35 mm^2
AAC821
Max. operating temperature
85 °C
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
BAC676
Max. line cross section, flexible
35 mm^2
BAD774
Closing plate required
Yes
BAC137
Width of spacing
15 mm
AAB500
Rated current In
125 A
BAH005
Rated voltage
800 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.800 mm^2
BAC739
Min. line cross section, flexible
0.750 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.750 mm^2
BAC740
Min. line cross section, rigid
0.750 mm^2
AAC820
Min. operating temperature
-60 °C
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Terminal, screw terminal, installation terminal, through-type terminal, 35 mm², blue
AAO663
GTIN
4001869585789
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models