Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WH12010BJ01 - Neutral disconnect terminal block
Bill of material
8WH12010BJ01
PREVIEW
DESCSHORT
Short Description
N conductor isolating terminal for installation terminal, conductor cross-section 10 mm2 color blue
DESCLONG
Long Description
Terminal, screw terminal, installation terminal, N conductor isolating terminal, 10 mm², blue Terminal block connection technology for various industrial applications and modern building installation from Siemens. Regardless of whether you decide on the screw-type, spring-loaded, push-in or quick connection: All of the connection technologies can be freely combined. The labeling and test accessories are standardized and can be used interchangeably. Many applications can be implemented in industry, functional and residential buildings with the terminal blocks from SIEMENS. This gives you access to the right connection technology for every connection system. Key features of the Siemens row terminals: 1. Permanently safe contact. 2. Easy to disconnect connection of electrical connections such as cables and wires. 3. Implementation of a large number of applications. 4. User-friendly and easy installation and connection technology. 5. Comprehensive and standardized accessories. 6. Reliable safety during installation with standard touch protection. 7. Optimized technology for your safety – only from Siemens.
INTNO
International product number
4001869585819
SUPPLIERALTNO
Alternative product number
8WH1201-0BJ01
MANUID
Product number of the Manufacturer
8WH12010BJ01
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
N-Insulation TB Insta 10 mm2 blue screw
AAB789
max. connectable conductor cross-section multiple wire
4 mm^2
BAC476
height at lowest possible mounting
47.500 mm
BAA018
Length
55 mm
BAD775
Connector base required
Yes
AAP402
Number of contact points
2
BAC740
Min. line cross section, rigid
0.500 mm^2
AAC820
Min. operating temperature
-60 °C
BAH005
Rated voltage
400 V
BAC137
Width of spacing
10 mm
AAB500
Rated current In
57 A
BAC677
Max. line cross section, rigid
16 mm^2
AAC821
Max. operating temperature
85 °C
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
BAC676
Max. line cross section, flexible
16 mm^2
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
BAC739
Min. line cross section, flexible
0.500 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.500 mm^2
AAS574
Rated current [In] for the power loss specification
57 A
AAU732
Manufacturer product root
ALPHA
AAO742
Brand
ALPHA
AAU734
Manufacturer product description
Terminal, screw terminal, installation terminal, N conductor isolating terminal, 10 mm², blue
AAO663
GTIN
4001869585819
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型