Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WH20205AF00 - Component terminal block
Bill of material
8WH20205AF00
PREVIEW
DESCSHORT
Short Description
Two-tier diode terminal, let-through from top to bottom, with spring-loaded connection
DESCLONG
Long Description
Terminal, spring-loaded terminal, two-tier, diode terminal, 2.5 mm², gray Terminal block connection technology for various industrial applications and modern building installation from Siemens. Regardless of whether you decide on the screw-type, spring-loaded, push-in or quick connection: All of the connection technologies can be freely combined. The labeling and test accessories are standardized and can be used interchangeably. Many applications can be implemented in industry, functional and residential buildings with the terminal blocks from SIEMENS. This gives you access to the right connection technology for every connection system. Key features of the Siemens row terminals: 1. Permanently safe contact. 2. Easy to disconnect connection of electrical connections such as cables and wires. 3. Implementation of a large number of applications. 4. User-friendly and easy installation and connection technology. 5. Comprehensive and standardized accessories. 6. Reliable safety during installation with standard touch protection. 7. Optimized technology for your safety – only from Siemens.
INTNO
International product number
662643169478
SUPPLIERALTNO
Alternative product number
8WH2020-5AF00
MANUID
Product number of the Manufacturer
8WH20205AF00
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
2-TIER DIO TERM. 2.5 MM2, BLUE
BAD774
Closing plate required
Yes
AAC821
Max. operating temperature
-165 °C
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
BAC676
Max. line cross section, flexible
2.500 mm^2
BAC677
Max. line cross section, rigid
4 mm^2
BAC739
Min. line cross section, flexible
0.080 mm^2
BAC740
Min. line cross section, rigid
0.080 mm^2
BAD124
Explosion tested design (EEx e)
No
BAA018
Length
67.500 mm
BAC476
height at lowest possible mounting
67.580 mm
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm^2
BAD123
Levels internally bridged
No
AAP530
Number of levels
2
BAH005
Rated voltage
500 V
BAC137
Width of spacing
5.200 mm
AAU732
Manufacturer product root
ALPHA
AAO742
Brand
ALPHA
AAU734
Manufacturer product description
Terminal, spring-loaded terminal, two-tier, diode terminal, 2.5 mm², gray
AAO663
GTIN
4001869347332
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)