Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WH51003KG07 - Ground terminal block
Bill of material
8WH51003KG07
PREVIEW
DESCSHORT
Short Description
Hybrid PE terminal, plug-in and spring-loaded connection, cross-section 0.08-4 mm2
DESCLONG
Long Description
Terminal, combination connection, PE hybrid, 1x spr.-l./1x comb. plug-in, 4 mm², green-yellow Terminal block connection technology for various industrial applications and modern building installation from Siemens. Regardless of whether you decide on the screw-type, spring-loaded, push-in or quick connection: All of the connection technologies can be freely combined. The labeling and test accessories are standardized and can be used interchangeably. Many applications can be implemented in industry, functional and residential buildings with the terminal blocks from SIEMENS. This gives you access to the right connection technology for every connection system. Key features of the Siemens row terminals: 1. Permanently safe contact. 2. Easy to disconnect connection of electrical connections such as cables and wires. 3. Implementation of a large number of applications. 4. User-friendly and easy installation and connection technology. 5. Comprehensive and standardized accessories. 6. Reliable safety during installation with standard touch protection. 7. Optimized technology for your safety – only from Siemens.
INTNO
International product number
040892560633
SUPPLIERALTNO
Alternative product number
8WH5100-3KG07
MANUID
Product number of the Manufacturer
8WH51003KG07
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
HY PE TERM. 4 MM2, P/S
BAC476
height at lowest possible mounting
36.500 mm
BAA018
Length
55.900 mm
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
BAC676
Max. line cross section, flexible
4 mm^2
AAB789
max. connectable conductor cross-section multiple wire
0.080 mm^2
BAD774
Closing plate required
Yes
BAD570
PEN function possible
No
AAP403
Number of contact points per level
2
AAP530
Number of levels
1
BAC137
Width of spacing
6.200 mm
AAB940
min. connectable conductor cross-section multiple wire
4 mm^2
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
BAC677
Max. line cross section, rigid
6 mm^2
AAC821
Max. operating temperature
105 °C
BAC740
Min. line cross section, rigid
0.080 mm^2
AAC820
Min. operating temperature
105 °C
BAC739
Min. line cross section, flexible
0.080 mm^2
AAU732
Manufacturer product root
ALPHA
AAO742
Brand
ALPHA
AAU734
Manufacturer product description
Terminal, combination connection, PE hybrid, 1x spr.-l./1x comb. plug-in, 4 mm², green-yellow
AAO663
GTIN
4001869346106
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models