Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WH90006SA00 - End and partition plate for terminal block
Bill of material
8WH90006SA00
PREVIEW
DESCSHORT
Short Description
Cover INSTA terminal part. for 2.5 mm 2, width 2 mm gray
DESCLONG
Long Description
Cover for installation terminal isolating, 2.5 mm², width 2 mm, gray Terminal block connection technology for various industrial applications and modern building installation from Siemens. Regardless of whether you decide on the screw-type, spring-loaded, push-in or quick connection: All of the connection technologies can be freely combined. The labeling and test accessories are standardized and can be used interchangeably. Many applications can be implemented in industry, functional and residential buildings with the terminal blocks from SIEMENS. This gives you access to the right connection technology for every connection system. Key features of the Siemens row terminals: 1. Permanently safe contact. 2. Easy to disconnect connection of electrical connections such as cables and wires. 3. Implementation of a large number of applications. 4. User-friendly and easy installation and connection technology. 5. Comprehensive and standardized accessories. 6. Reliable safety during installation with standard touch protection. 7. Optimized technology for your safety – only from Siemens.
INTNO
International product number
887621420086
SUPPLIERALTNO
Alternative product number
8WH9000-6SA00
MANUID
Product number of the Manufacturer
8WH90006SA00
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
CO-INSTA-KL 2,5MM2 DISCON
AAB422
designed as intermediate plate
No
BAE496
min. thickness
2.200 mm
AAM355
type of end plate
Yes
BAD581
Latchable present
No
AAU732
Manufacturer product root
ALPHA
AAO742
Brand
ALPHA
AAU734
Manufacturer product description
Cover for installation terminal isolating, 2.5 mm², width 2 mm, gray
AAO663
GTIN
4001869448053
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85389099
COO
Country of origin
DE
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir