Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WH90401CB01 - Component plug terminal block
Bill of material
8WH90401CB01
PREVIEW
DESCSHORT
Short Description
Plug-in coupling right element, can be assembled by the user, with spring-loaded connection
DESCLONG
Long Description
Plug-in connector right element for self-assembly, with spring-loaded terminal, 0.08-2.5 mm², width 5.2 mm, blue Terminal block connection technology for various industrial applications and modern building installation from Siemens. Regardless of whether you decide on the screw-type, spring-loaded, push-in or quick connection: All of the connection technologies can be freely combined. The labeling and test accessories are standardized and can be used interchangeably. Many applications can be implemented in industry, functional and residential buildings with the terminal blocks from SIEMENS. This gives you access to the right connection technology for every connection system. Key features of the Siemens row terminals: 1. Permanently safe contact. 2. Easy to disconnect connection of electrical connections such as cables and wires. 3. Implementation of a large number of applications. 4. User-friendly and easy installation and connection technology. 5. Comprehensive and standardized accessories. 6. Reliable safety during installation with standard touch protection. 7. Optimized technology for your safety – only from Siemens.
INTNO
International product number
040892563610
SUPPLIERALTNO
Alternative product number
8WH9040-1CB01
MANUID
Product number of the Manufacturer
8WH90401CB01
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
CONN., R, 2.5 MM2, BLUE
BAC137
Width of spacing
5.200 mm
AAU732
Manufacturer product root
SENTRON
AAO742
Brand
SENTRON
AAU734
Manufacturer product description
Plug-in connector right element for self-assembly, with spring-loaded terminal, 0.08-2.5 mm², width 5.2 mm, blue
AAO663
GTIN
4001869346298
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85369010
COO
Country of origin
PL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models