Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Industry
Description
8WH91300AA00 - Shield connection clamp
Bill of material
8WH91300AA00
PREVIEW
DESCSHORT
Short Description
Shield terminal, for direct shield attachment on conductive mounting panels
DESCLONG
Long Description
Shield terminal, for direct shield attachment on conductive mounting plates, diameter 3-8 mm Terminal block connection technology for various industrial applications and modern building installation from Siemens. Regardless of whether you decide on the screw-type, spring-loaded, push-in or quick connection: All of the connection technologies can be freely combined. The labeling and test accessories are standardized and can be used interchangeably. Many applications can be implemented in industry, functional and residential buildings with the terminal blocks from SIEMENS. This gives you access to the right connection technology for every connection system. Key features of the Siemens row terminals: 1. Permanently safe contact. 2. Easy to disconnect connection of electrical connections such as cables and wires. 3. Implementation of a large number of applications. 4. User-friendly and easy installation and connection technology. 5. Comprehensive and standardized accessories. 6. Reliable safety during installation with standard touch protection. 7. Optimized technology for your safety – only from Siemens.
INTNO
International product number
040892564068
SUPPLIERALTNO
Alternative product number
8WH9130-0AA00
MANUID
Product number of the Manufacturer
8WH91300AA00
MANUNAME
Manufacturer Name
Siemens AG
MANUTYPEDESC
Manufacturer Type Description
SHIELD TERM. 8MM, F. MOUNT. PL.
BAD124
Explosion tested design (EEx e)
No
BAA020
Height
47.199999999 mm
AAC033
min. permissible cable diameter
3 mm
AAB917
max. permissible cable diameter
8 mm
BAC137
Width of spacing
12 mm
AAU734
Manufacturer product description
Shield terminal, for direct shield attachment on conductive mounting plates, diameter 3-8 mm
AAO663
GTIN
4001869345604
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85369010
COO
Country of origin
DE
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型