Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
90° angle element - -
Bill of material
273330
BEST
Order No.
273330
NUTEN
Slots
T-slot 5 mm
B
width
40 mm
H
height
50 mm
L
Length
25 mm
BS
Description
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models