Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
90 Series Floor Locks - 90 Series Floor Locks
Bill of material
90LF0680
PN
Part Number
90LF0680
SER
Caster Series Number
90
WD
Caster Wheel Diameter
CH
Caster Height
8 Inch
RC
Retracted Clearance
1 Inch
WEIGHT
Approx. Wt.
6 lbs.
EH
Extended Height
8 1/4 Inch
RH
Retracted Height
7.00 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models