Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9006120000 - CTI 6
Bill of material
Weidmueller 9006120000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9006120000
MANUTYPEDESC
Manufacturer Type Description
CTI 6
DESCSHORT
Short Description
Crimping tool, Insulated connector, 0.5 mm², 6 mm², Oval crimping, Double crimp
DESCLONG
Long Description
Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.
GTIN
4008190044527
MANUNAME
Manufacturer Name
Weidmueller Group
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
0
BAC673
Max. cross section of line
6 mm²
BAC736
Min. cross section of line
0.500 mm²
AAY811
URI of the product
4008190044527
AAF040
Mass
0.595 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models