Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9008330000 - SDS 0.6X3.5X100
Bill of material
Weidmueller 9008330000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9008330000
MANUTYPEDESC
Manufacturer Type Description
SDS 0.6X3.5X100
DESCSHORT
Short Description
Slotted screwdriver, Blade thickness (A): 0.6 mm, Blade width (B): 3.5 mm, Blade length: 100 mm, Form: Slotted
DESCLONG
Long Description
Slotted screwdriver.
GTIN
4032248056286
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.035 kg
AAD931
customs tariff number (TARIC)
82054000
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models