Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-10375
Bill of material
901-10375
PN
Part Number
901-10375
DESC
Description
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
BF
Body Finish
Passivated
BM
Body Material
Stainless Steel
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
4-Hole Flange
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
100
TS
Termination Style
Round Post
PL
Post Length
0.108 Inches (2.74 mm)
EDL
Extended Dielectric Length
0.402 Inches (10.21 mm)
SC
Size Category
Subminiature