Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-9602-12SF
Bill of material
901-9602-12SF
PN
Part Number
901-9602-12SF
DESC
Description
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm
BF
Body Finish
Passivated
BM
Body Material
Stainless Steel
CG
Cable Group
C1
CT
Cable Type
RG-55,RG-142,RG-223,RG-400,Belden 83242,Times SF-142B
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
12.4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
100
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
CTL-3
SC
Size Category
Subminiature
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    TE Connectivity
    1-1337552-0
    TE Connectivity
    RF Connector Launchers
    TE Connectivity
    1051664-1
    TE Connectivity
    1757851-1
    Special Collection
    SMA connector male to male
    Amphenol RF
    132116
Previews
3D
2D
Download CAD models