Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
90120
Bill of material
901200121
PN
Part Number
901200121
DESC
Description
2.54mm Pitch C-Grid III Header, Single Row, Vertical, 1 Circuit, Tin (Sn) Plating
CIRCUITS
Circuits
1
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models