Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9018490000 - CTX CM 1.6/2.5
Bill of material
Weidmueller 9018490000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9018490000
MANUTYPEDESC
Manufacturer Type Description
CTX CM 1.6/2.5
DESCSHORT
Short Description
Crimping tool, Turned contacts, 0.14 mm², 4 mm², W crimp
DESCLONG
Long Description
Tool for crimping wire-end ferrules, contacts or cable lugs on stripped conductors.
GTIN
4008190884598
MANUNAME
Manufacturer Name
Weidmueller Group
AAG800
crimping lock present
Yes
AAG801
number of crimp nests
0
AAY811
URI of the product
4008190884598
AAF040
Mass
0.680 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models