Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Milwaukee Valve
Description
902 - Bronze Gate Valve
Bill of material
902-034
PN
Part No.
902-034
VS
Size
3/4 Inch
A
2.25 Inch
B
2.19 Inch
C
2.50 Inch
D
4.69 Inch
MATL
Material List
Material/Specification
LOD
Level of Details
WT
Weight
1.98 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models