Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
9020000000 - STRIPAX PLUS 2.5
Bill of material
Weidmueller 9020000000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
9020000000
MANUTYPEDESC
Manufacturer Type Description
STRIPAX PLUS 2.5
DESCSHORT
Short Description
Stripping tool, Flexible and solid conductors with PVC insulation, 2.5 mm², 0.5 mm², 2.5 mm², Trapezoidal crimp
DESCLONG
Long Description
Stripping tool with automatic self-adjustment for precise and fast stripping of conductors.
GTIN
4008190067267
MANUNAME
Manufacturer Name
Weidmueller Group
AAI997
max. strip diameter (AWG)
14
AAI998
min. strip diameter (AWG)
20
AAI999
max. strip range (diameter)
1.700 mm
AAJ000
min. strip range (diameter)
0.810 mm
AAJ001
max. strip range (cross-section)
2.500 mm²
AAJ002
min. strip range (cross-section)
0.500 mm²
AAL297
strip length adjustable
Yes
AAL442
wire cutter present
Yes
AAL756
depth of notch adjustable
Yes
AAL786
longitudinal section present
No
AAM054
round edge present
No
AAM090
isolation protection (1000 V) present
No
AAM138
spiral cut possible
No
BAA018
length
210 mm
BAC680
Max. cross section
2.500 mm²
BAD383
Insulation present
Yes
AAF040
Mass
0.251 kg
AAD931
customs tariff number (TARIC)
82032000
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models