Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
9022028 - Housings ALS
Bill of material
9022028
BNARTNR
Order number
9022028
DESCSHORT
Short Description
ALS 1515-8
MANUID
Product number of the Manufacturer
15100501
MANUNAME
Manufacturer Name
Spelsberg
EF002169
Material
Aluminium
EF000007
Colour
Grey
EF000116
RAL-number
7001
EF000008
Width
154
EF000040
Length
154
EF000049
Height
81
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models