Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9059-48 - Air-tight sleeves for conduits
Bill of material
9059-48
CNSORDERNO
Order number
9059-48
CNSEAN
EAN-Code
4013456480346
BZ
Designation
Air-tight sleeves for conduits
LOD
Level of Details
ALR
Number of cables/conduits
1 ST
DLR
Diameter of cable / pipe
15 - 22 mm
L
Length
150 mm
B
Width
150 mm
H
Height
30 mm
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight sleeve for sealing conduit and cable entries in the interior of air-tight building shells.· extremely strong adhesion· For guaranteed air-tight feed-throughs, especially in the attic· 10 types for different conduit and cable diameters· Suitable for moisture barrier foils, sarking membranes, OSB boards *
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9463-02 - Fire protection one-gang box HWD 68
    KAISER
    9464-02 - Fire protection one-gang junction box
    KAISER
    9459-03 - Fire protection box sealing system DS 90
    KAISER
    9459-04 - Fire protection box sealing system DS 90/120 mm
    KAISER
    9459-01 - Fire prot. cable sealing system LS 90
    KAISER
    9060-68 - Connection clip
    KAISER
    9266-77 - O-range ECON® conduit one-gang junction box
    KAISER
    9459-02 - Fire prot. conduit sealing system RS 90
    KAISER
    9060-78 - Connection clip
    KAISER
    9075-78 - CEE one-gang box
Previews
3D
Dimension
2D
Download CAD models