Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9059-61 - Cable-sleeve ECON®
Bill of material
9059-61
CNSORDERNO
Order number
9059-61
CNSEAN
EAN-Code
4013456537392
BZ
Designation
Cable-sleeve ECON®
LOD
Level of Details
L
Length
230 mm
B
Width
230 mm
H
Height
25 mm
ALR
Number of cables/conduits
1 - 6 ST
DLR
Cable diameter
4 - 11 mm
PA
Dispatch
5 ST
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Cable and conduit sleeve ECON® for reliable sealing of up to 6 cable or conduit entries through the air-tight building shell - ideal for digital satellite units.· Flexible sealing of 1 to 6 cables or conduits· Low space requirement, powerful adhesion· Completely toolless wall installation· Sealing even when cables are extremely kinked· Unused entries are reserved for later installations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models