Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9062-77 - Two-gang junction box
Bill of material
9062-77
CNSORDERNO
Order number
9062-77
CNSEAN
EAN-Code
4013456210110
BZ
Type
Two-gang junction box
LOD
Level of Details
T
Depth
47 mm
FL
Cut hole Ø
2 x 68 mm
MA
Centre distance
71 mm
FP
For panel thickness
7 - 40 mm
GESCH
Device screws +/-
4
ABO20
Conduit entries Ø 20 mm
6 mm
LSF1
Cable entries 3 x 1.5 mm²
4
LSF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The new KAISER cavity wall installation boxes with proven mounting lug technology and improved product features. A practical design and a large selection of cable and conduit entries allow a large number of applications. Additional boxes for installation in thinly boarded walls or solid wood walls complete the wide range. VDE certification documents the high level of quality.· Screws ensure permanent fixing· Entries can be broken out for cables and conduits· Combinable and through-wiring by using support connectors· Fixing of devices by means of pre-mounted device screws
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models