Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9063-50 - Luminaire connection box
Bill of material
9063-50
CNSORDERNO
Order number
9063-50
CNSEAN
EAN-Code
4013456241305
BZ
Type
Luminaire connection box
LOD
Level of Details
T
Depth
47 mm
FR
Cut hole Ø
68 mm
FP
For panel thickness
7 - 40 mm
RE
Conduit entries Ø 20 mm
2 mm
LSF1
Cable entries 3 x 1.5 mm²
2
LSF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
PA
Dispatch
10
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models