Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9066-77 - One-gang junction box
Bill of material
9066-77
CNSORDERNO
Order number
9066-77
CNSEAN
EAN-Code
4013456220119
BZ
Type
One-gang junction box
LOD
Level of Details
T
Depth
65 mm
FL
Cut hole Ø
68 mm
FP
For panel thickness
7 - 40 mm
GESCH
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models