Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9068-01 - One-gang box for thin boardings
Bill of material
9068-01
CNSORDERNO
Order number
9068-01
CNSEAN
EAN-Code
4013456221994
BZ
Type
One-gang box for thin boardings
LOD
Level of Details
T
Depth
47 mm
FL
Cut hole Ø
68 mm
FP
For panel thickness
0.5 - 40 mm
GESCH
Device screws
2
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9068-04 - One-gang box for thin boardings
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
    HELIA
    247 - Cavity wall, one-gang junction box
    KAISER
    9061-00 - One-gang box
    KAISER
    9062-02 - One-gang box
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    HELIA
    5014 - Cavity wall, O-range®, double
    KAISER
    9067-01 - One-gang box PERILEX®
    KAISER
    9061-01 - O-range® one-gang box for thin boarding
    HELIA
    5013 - Cavity wall, O-range®, double
    Gühring
    3749 - DIN1880 C-WALZENSTIRNFRAESER
    ABB Installation Products
    Double-Gang CorroStall - Double-Gang CorroStall Boxes
    HELIA
    9069-75 - Cavity wall, one-gang box
    KAISER
    9063-78 - O-range® one-gang box
Previews
3D
Dimension
2D
Download CAD models