Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HELIA
Description
9069-74 - Cavity wall electronics box
Bill of material
9069-74
CNSORDERNO
Art. No.
9069-74
BZ
Type
Cavity wall electronics box, Sound insulation, halogen-free
LOD
Level of Details
FUR
For panel thickness
7 - 40 mm
T
Depth
70 mm
FL
Cut hole Ø
2 x 74 mm
MA
Centre distance
71 mm
RF
Conduit entries for DIN EN conduits up to Ø 25 mm
4
LF
Cable entries up to Ø 13.5 mm
4
CNSMASSEXACT
Individual net weight
151.8 g
CNSVOLUMEEXACT
Single volume
2.131 l
CNSEAN
EAN-Code
4013456537217
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext