Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9073-01 - Junction box Ø 120 mm
Bill of material
9073-01
CNSORDERNO
Order number
9073-01
CNSEAN
EAN-Code
4013456221017
BZ
Type
Junction box Ø 120 mm
LOD
Level of Details
T
Depth
65 mm
FL
Cut hole Ø
120 mm
FK
For terminals up to
5 mm2
AO20
Break-out openings Ø 20 mm
4 mm2
AO25
Break-out openings Ø 25 mm
2 mm2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Junction casings in all sizes and for almost any kind of installations. This product range features practical housing sizes as well as a robust housing design which is perfect for building sites. · As central junction casings for star-shaped cable laying · Easy to rewire when changing the way rooms are used · With separator walls for safe separation of electrical circuits · Create precise wall openings using the drilling template supplied · End cover with screw fastening for VDE-compliant installation
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    AGRO
    9073-78 - Junction box Ø 120 mm
    KAISER
    9273-92 - Junction box Ø 120 mm O-range ECON®
    KAISER
    9071-01 - Junction box
    KAISER
    9192-91 - Junction casing 240 x 140 x 72 mm
Previews
3D
Dimension
2D
Download CAD models