Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9075-78 - CEE one-gang box
Bill of material
9075-78
CNSORDERNO
Order number
9075-78
CNSEAN
EAN-Code
4013456358812
BZ
Designation
CEE one-gang box
LOD
Level of Details
T
Depth
50 mm
FL
Cut hole Ø
74 mm
SA
Screw spacing
67 mm
FP
For panel thickness
12.5 - 40 mm
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models