Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9098-77.03 - QUICKBOX H1 3x1
Bill of material
9098-77.03
CNSORDERNO
Art. No.
9098-77.03
BZ
Designation
Quickbox 3x1, for hollow walls
LOD
Level of Details
L
Length
205 mm
B
Width
83 mm
T
Depth
65 mm
FR
Cut hole Ø
83 mm
K
Combination
3x1
M20
Conduit entries M20
9 mm
M25
Conduit entries M25:
9 mm
CNSMAT
Material
ABS
ES
Properties
Halogenfrei
GP
Glow wire test
850°C according to EN 60695-2-11
FB
Fireproof
850°C nach EN 60695-2-11
ENO
E-Number
372630209
CNSMASSEXACT
Individual net weight
0.186 kg
CNSVOLUMEEXACT
Single volume
1.26 l
CNSEAN
EAN-Code
7611614202587
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Quickbox H1 3x1 For board thickness 7-35 mm Length x Width x Height/Depth: 205 x 83 x 65 mm Made from ABS, halogen-free, GWT 850°C, SEV-tested Cut hole Ø: 83mm Number of pipe entries: 9x M20, 9x M25 Combination: 3x1 Article No.: 9098-77.03 / E-No.: 372 630 209
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models