Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Caster Concepts
Description
91 Series Pneumatic Casters Standards - Pneumatic Wheel Casters
Bill of material
91-21609-76-1
PN
Reference Number
91-21609-76-1
BEARCAP
Capacity (Varies w/ Options Below)
2420 lbs.
SERIES
Series
91
CT
Caster Type
WD
Dia.
Inch
SIZE
Size
6.90/9
PR
Ply Rating
10
OH
OAH
24.25 Inch
SL
Swivel Lead
5.00 Inch
BRNG
Bearing
Precision Tapered
WGHT
Wt.
80.0 lbs.
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
8.5 Inch
YTPS
Y Top Plate Size
8.5 Inch
XBHS
X Bolt Hole Spacing
7 Inch
YBHS
Y Bolt Hole Spacing
7 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models