Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Caster Concepts
Description
91 Series V-Groove Wheel Casters Standards - V-Groove Casters
Bill of material
91-12401-16-1
PN
Reference Number
91-12401-16-1
BEARCAP
Capacity (Varies w/ Options Below)
8400 lbs
SERIES
Series
91
CT
Caster Type
WD
Dia.
12 Cal
WW
Width
Cal
WT
Material
Ductile Iron
A
A Groove Width
2 Cal
E
E Groove Depth
1 Cal
OH
OAH
15.5 Cal
SL
Swivel Lead
2.50 Cal
BRNG
Bearing
WGHT
Wt.
141 lb
SLO
Swivel Lock
WB
Wheel Brake
TG
Toe Guard
XTPS
X Top Plate Size
8.5 Cal
YTPS
Y Top Plate Size
8.5 Cal
XBHS
X Bolt Hole Spacing
7 Cal
YBHS
Y Bolt Hole Spacing
7 Cal
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型