Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Kukamet
Description
918_metal_squeeze_part_with_spring
Bill of material
918 - 3Accessories
MODELNO
Model number
F1
Force
N
STROKE
Stroke
5 mm
WEIGHT
Weight
g
A
mm
AA
22 mm
B
34 mm
CMINMAX
38 – 43 mm
D
23 mm
E
16 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/918.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/918.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models