Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9192-27 - Universal installation housing with mineral fibreboard
Bill of material
9192-27
CNSORDERNO
Order number
9192-27
CNSEAN
EAN code
4013456532359
BZ
Designation
Universal installation housing with mineral fibreboard
LOD
Level of Details
L
Length
240 mm
B
Width
140 mm
T
Depth
72 mm
FR
Cut hole Ø
4 x 68 mm
MO
maximum opening size
170 x 105 mm
GEM
For devices with an installation depth of max.
55 mm
AO20
Break-out openings Ø 20 mm
8
AO25
Break-out openings Ø 25 mm
2
AO32
Break-out openings Ø 32 mm
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Universal installation housings for a wide range of device installations always ensure optimum space for all kinds of devices. The intelligent housing design ensures stability and a secure fit in the wall. · For displays, LED lamps and much more · For installing almost all shapes and sizes · Mineral fibreboard allows individual installation opening · With FX4 quick assembly technology
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SIEMENS
    Mobile panel
    SIEMENS
    Panel (accessories)
Previews
3D
Dimension
2D
Download CAD models