Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9195-73 - Potential equalisation casing 10²
Bill of material
9195-73
CNSORDERNO
Order number
9195-73
CNSEAN
EAN code
4013456230309
BZ
Designation
Potential equalisation casing 10²
LOD
Level of Details
L
Length
105 mm
B
Width
105 mm
T
Depth
53 mm
FR
Cut hole Ø
4 x 35 mm
AR
Connections for 6–16² circular conductors (also uncut)
1
AL
Connections for 1.5–10² cables
6
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Potential equalisation casing for additional potential equalisation in spaces with specific hazards in accordance with DIN VDE 0100, Part 540 or for use as the main potential equalisation point in accordance with DIN VDE, Part 410. · For rooms with baths or showers · For rooms used for medical purposes · With potential equalisation rail for use as the main potential equalisation point
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9195-91 - Junction casing 107 x 107 x 53 mm
    KAISER
    1095-93 - End cover
    KAISER
    9195-77 - Junction casing 107 x 107 x 53 mm
    KAISER
    1265-01 - B1 one-gang junction box
    KAISER
    1265-40 - Conc. constr. one-gang junction box
    KAISER
    9248-01 - Wall light connection box
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
    KAISER
    9264-22 - O-range ECON® 64  one-gang junction box
    KAISER
    9463-02 - Fire protection one-gang box HWD 68
Previews
3D
Dimension
2D
Download CAD models