Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9196-77 - Junction casing 165 x 165 x 72 mm
Bill of material
9196-77
CNSORDERNO
Order number
9196-77
ENO
E number
155111029
BZ
Designation
Cavity wall junction casing, 165 x 165 x 72 mm, halogen-free, with cover, with device screws
LOD
Level of Details
INFOTEXT
Infotext
UP-Abzweigdose Quickbox für Installation in Hohlwände und Hohldecken Länge x Breite x Tiefe: 165 x 165 x 72 mm. Aus ABS, halogenfrei, GDP 850°C, VDE geprüft, Ausbrechöffnungen Ø 20 mm: 8, Ø 25 mm: 2; Ø 32 mm: 2, für Klemmen bis 16mm2 Artikelnummer: 9196-77 / E-No 155 111 029
L
Length
165 mm
B
Width
165 mm
T
Depth
72 mm
FR
Cut hole Ø
4 x 68 mm
K
for terminals up to
16 mm2
AO20
Break-out openings Ø 20 mm
8
AO25
Break-out openings Ø 25 mm
2
AO32
Break-out openings Ø 25 mm
2
CNSMASSEXACT
Individual net weight
186.1 g
CNSVOLUMEEXACT
Single volume
2.203 l
CNSEAN
EAN code
4013456230613
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9098-77.02 - QUICKBOX 2x1
    KAISER
    9197-91 - Junction casing 235 x 205 x 72 mm
    KAISER
    9098-77.03 - QUICKBOX H1 3x1
    KAISER
    9098-77.04 - QUICKBOX H1 2x2
    KAISER
    9197-77 - Junction casing 235 x 205 x 72 mm
    KAISER
    9192-77 - Junction casing 240 x 140 x 72 mm
    Siemens Building Technologies ASIA/PACIFIC Portfolio
    FDHM230-CN_A5Q00055818
    KAISER
    9195-77 - Junction casing 107 x 107 x 53 mm
    AGRO
    9801 - On-wall junction box IP 54
    dk Fixturing systems
    Attachment plate for clamping claws - -
    AGRO
    9806.065 - On-wall junction box IP 2x
    KAISER
    9196-91 - Junction casing 165 x 165 x 72 mm
    KAISER
    9195-73 - Potential equalisation casing 10²
    KAISER
    1265-40 - Conc. constr. one-gang junction box
Previews
3D
Dimension
2D
Download CAD models