Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9197-27 - Universal installation housing with mineral fibreboard
Bill of material
9197-27
CNSORDERNO
Order number
9197-27
CNSEAN
EAN code
4013456532380
BZ
Designation
Universal installation housing with mineral fibreboard
LOD
Level of Details
L
Length
235 mm
B
Width
205 mm
T
Depth
72 mm
FL
Cut hole Ø
4 x 68 mm
MO
maximum opening size
190 x 150 mm
GEM
For devices with an installation depth of max.
50 mm
A20
Break-out openings Ø 20 mm
8
A25
Break-out openings Ø 25 mm
2
A32
Break-out openings Ø 32 mm
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Universal installation housings for a wide range of device installations always ensure optimum space for all kinds of devices. The intelligent housing design ensures stability and a secure fit in the wall. · For displays, LED lamps and much more · For installing almost all shapes and sizes · Mineral fibreboard allows individual installation opening · With FX4 quick assembly technology
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models