Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9197-77 - Junction casing 235 x 205 x 72 mm
Bill of material
9197-77
CNSORDERNO
Order number
9197-77
ENO
E number
155113029
BZ
Designation
Cavity wall junction casing, 235 x 205 x 72 mm, halogen-free, with cover, with device screws
LOD
Level of Details
INFOTEXT
Infotext
UP-Abzweigdose Quickbox für Installation in Hohlwände und Hohldecken Länge x Breite x Tiefe: 235 x 205 x 72 mm. Aus ABS, halogenfrei, GDP 850°C, VDE geprüft, Ausbrechöffnungen Ø 20 mm: 8, Ø 25 mm: 2; Ø 32 mm: 2, für Klemmen bis 16mm2 Artikelnummer: 9197-77 / E-No 155 113 029
L
Length
235 mm
B
Width
205 mm
T
Depth
72 mm
FR
Cut hole Ø
4 x 68 mm
K
for terminals up to
16 mm2
AO20
Break-out openings Ø 20 mm
8
AO25
Break-out openings Ø 25 mm
2
AO32
Break-out openings Ø 32 mm
2
CNSMASSEXACT
Individual net weight
349.0 g
CNSVOLUMEEXACT
Single volume
4.060 l
CNSEAN
EAN code
4013456230316
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9192-77 - Junction casing 240 x 140 x 72 mm
    KAISER
    9098-77.04 - QUICKBOX H1 2x2
    KAISER
    9098-77.03 - QUICKBOX H1 3x1
    KAISER
    9197-91 - Junction casing 235 x 205 x 72 mm
    KAISER
    9098-77.02 - QUICKBOX 2x1
    KAISER
    9196-77 - Junction casing 165 x 165 x 72 mm
    AGRO
    9805 - On-wall junction box
    AGRO
    9196-77 - Junction box 165 x 165 x 72 mm
Previews
3D
Dimension
2D
Download CAD models