您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Caster Concepts
Created: 09.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
92-2100509-76-158.58.57724.25
Caster Concepts
Casters
Pneumatic Wheel Casters
Powered by
CAD模型選擇
{casterconcepts/casters/pneumatic_wheel/92_pn_asmtab.prj},{NB=92-2100509-76-1508.58.57724.25},{WD0=8},{SERIES=92},{CT=1},{WD=21},{WW=5},{PR=6},{WT=Pneumatic},{BRNG=Precision Tapered},{SLS=},{SL=5.00},{SLO=},{NY=},{SLOP=0},{WB=},{XTPS=8.50},{YTPS=8.50},{XBHS=7.000},{YBHS=7.000},{OH=24.250},{PPATH=92_pn_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Caster Concepts
Description
92 Series Pneumatic Casters - Pneumatic Wheel Casters
Bill of material
92-2100509-76-158.58.57724.25
PN
Reference Number
92-2100509-76-1
SERIES
Series
92
CT
Caster Type
Swivel Caster
Rigid Caster
Swivel Caster
Rigid Caster
WD
Dia.
21
22
23
24
25
27
30
32
33
21
22
23
24
25
27
30
32
33
Inch
WW
Width
5.000
6.000
5.000
6.000
Inch
SIZE
Size
4.80/12
PR
Ply Rating
6
6
BRNG
Bearing
Precision Tapered
SLS
Swivel Lead Default/Custom
Default
Custom
Default
Custom
SL
Swivel Lead
5.00
5.00
Inch
SLO
Swivel Lock
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
w/o Swivel Lock
Factory Installed
Heavy Duty
Demountable
Demountable Heavy Duty
NY
Notched Yoke
No Notches
Notched Yoke
No Notches
Notched Yoke
SLOP
Lock Position
0
0
WB
Wheel Brake
w/o Wheel Brake
Face Contact Wheel Brake
w/o Wheel Brake
Face Contact Wheel Brake
XTPS
X Top Plate Size
Inch
YTPS
Y Top Plate Size
Inch
XBHS
X Bolt Hole Spacing
Inch
YBHS
Y Bolt Hole Spacing
Inch
OH
OAH
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求