Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hammer Caster
Description
920EK
Bill of material
920EK-PR 75
CNSORDERNO
Order Number
AW
Available wheels
D
Diameter of wheel
mm
H
Height
mm
T
Diameter of shaft
22 mm
L
Length of shaft
40 mm
E
Offset
mm
RT
Radius of turning
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    420EK
    Hammer Caster
    915EK
    Hammer Caster
    419S
    Hammer Caster
    420R
    Hammer Caster
    405A
    Hammer Caster
    420SR
    Hammer Caster
    420EKR
    Hammer Caster
    415EK
    Hammer Caster
    400S
    Hammer Caster
    445G-R
    Hammer Caster
    420E
    Hammer Caster
    415ER
    Hammer Caster
    420M
    Hammer Caster
    425E-RN
Previews
3D
Dimension
2D
Download CAD models