Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hammer Caster
Description
920MK
Bill of material
920MK-RB 100
CNSORDERNO
Order Number
AW
Available wheels
D
Diameter of wheel
mm
H
Height
mm
T
Diameter of shaft
22 mm
L
Length of shaft
50 mm
E
Offset
mm
RT
Radius of turning
mm
M
Diameter of tap hole
M6x1 mm
SA
Postition of tap hole
18 mm
ST
Thickness of washer
3 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hammer Caster
    420MKR
    Tente
    Stainless Steel Castors - Institutional
    Blickle
    348284 - LKRA-VPA 150K-11-FA-E11
    Blickle
    750857 - LKRA-VPA 150K-11-EL-FA-E11
    Tente
    Care Bed Castors - Medical
    Conveyer & Caster
    4 Series Stainless (to 1250 lb/ea)
    Hammer Caster
    915EK
    Hammer Caster
    420MA
    Hammer Caster
    915MK
    WUXING
    WXJL-HN - MLJ universal casters
    Colson Group
    470 Series - Heavy Duty Kingpinless Caster
    Colson Group
    6 Series - Zinc Plated Durable Finish Caster
    Hammer Caster
    940BEA
    Hammer Caster
    915MA
Previews
3D
Dimension
2D
Download CAD models