Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
Blickle
Beschreibung
924320 - FF 125-1
Stückliste
924320
FF_125_1
FF 125-1
MANUID
Artikelnummer des Herstellers
924320
DESCSHORT
Kurzbeschreibung
FF 125-1
EAN
4047526341398
MANUNAME
Name des Herstellers
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planlieferzeit
3
HEIGHT
Gesamthöhe
133 mm
PLATTE
Plattengröße
100 x 85 mm
WEIGHT
Stückgewicht (kg)
1.850 kg
PRODUKTTYP
Produkttyp
Feststellfuß
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Blickle
    741464 - LS-GB 202K
    Blickle
    742638 - BS-GB 202K
    Blickle
    748694 - FF 125
    Blickle
    755838 - WH 160
    Blickle
    920489 - FF 100-1
    Blickle
    755274 - FF 160
    Blickle
    752474 - FF 150
    Blickle
    748695 - FF 200
Previews
3D
2D
Download CAD models