Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
9248-77 - Wall light connection box, for panel with thickness 7-40 mm Depth 45 mm, of ABS, halogen-free, GWFI 850°C, SEV tested, cut hole Ø: 35 mm, number of conduit entries: 1x M20 Article number: 9248-77 / E-No 372 625 029
Bill of material
9248-77
CNSORDERNO
Art. No.
9248-77
BZ
Designation
Cavity wall wall light connection box, air-tight, halogen-free
LOD
Level of Details
T
Depth
45 mm
FR
Cut hole Ø
35 mm
FP
For panel thickness
7 - 40 mm
LF
Cable entries 3 x 1.5 mm²
1
ENO
E-Number
372625029
CNSMASSEXACT
Individual net weight
11 g
CNSVOLUMEEXACT
Single volume
0.109 l
CNSEAN
EAN-Code
4013456240315
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Info text
Wall light connection box For board thickness 7-40mm Depth: 45 mm. Made from ABS, halogen-free, GWT 850°C, SEV-tested, Cut hole Ø: 35mm. Number of pipe entries: 1x M20 Article No.: 9248-77 / E-No.: 372 625 029
ETIM40
ETIM 40
EC002601
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models