Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9248-77 - Wall light connection box
Bill of material
9248-77
CNSORDERNO
Order number
9248-77
ENO
E number
372625029
BZ
Designation
Cavity wall wall light connection box, air-tight, halogen-free
LOD
Level of Details
INFOTEXT
Infotext
Wall light plug, for panel thickness 7-40mm Depth: 45 mm, made of ABS, halogen-free, GWT 850°C, SEV-tested, cut hole Ø: 35mm, number of conduit entries: 1x M20 Art. No.: 9248-77 / E No 372 625 029
T
Depth
45 mm
FR
Cut hole Ø
35 mm
FP
for panel thickness
7 - 40 mm
LF
Cable entries 3 x 1.5 mm²
1
CNSMASSEXACT
Individual net weight
11 g
CNSVOLUMEEXACT
Single volume
0.109 l
CNSEAN
EAN code
4013456240315
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    9069-77 - Cavity wall, one-gang junction box
    KAISER
    9062-94 - Electronics box
    KAISER
    9068-01 - One-gang box for thin boardings
    KAISER
    9062-74 - Electronics box
    KAISER
    9068-79 - One-gang box for thin boardings
    KAISER
    9074-03 - Cavity wall one-gang junction box
    KAISER
    1551-00 - Cavity wall one-gang junction box
Previews
3D
Dimension
2D
Download CAD models