Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
9257B - Quartz 3-component Dynamometer
Bill of material
KISTLER Type 9257B
TYP
Type
9257B
M
Measuring Range
-5...5 kN
EP
Sensitivity
Fx,Fy=~-7.5; Fz=~-3.7 pC/N
BT
Operating temperature range
0...70 °C
L
Length
=~170 mm
W
Width
=~100 mm
H
Height
=~60 mm
AN
Connection
Fischer Flange 9-pole Neg.
SAP
Material numbers
000000000018007542
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kistler
    9255C - Quartz 3-component Dynamometer
    Kistler
    9403 - Toolholder
    Kistler
    95x5 - Force Distributing Ring
    Kistler
    5863A1... - ControlMonitor CoMo Net®
    Kistler
    9001A...9071A - Load Washers
    Kistler
    4503B - Torque Sensor with Dual-Range-Option
    Kistler
    9251A, 9252A - 3-Component Force Sensor
    Kistler
    9129AA - NTH cutting force dynamometer
    Kistler
    9217A - Low Level Force Sensor
    Kistler
    5015A - Charge Meter
    Kistler
    9586A - Male thread adapter
    Kistler
    9129AD - Machine Adapter with Wedge
    Kistler
    9272 - 4-Component Dynamometer
    Kistler
    9129AE - Tool holder
Previews
3D
Dimension
2D
Download CAD models