Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9263-78 - O-range ECON® 63 one-gang box
Bill of material
9263-78
CNSORDERNO
Order number
9263-78
CNSEAN
EAN code
4013456537606
BZ
Designation
O-range ECON® 63 one-gang box
LOD
Level of Details
FP
For panel thickness
7 - 40 mm
T
Depth
49 mm
FL
Cut hole Ø
68 mm
GS
Device screws
2
M25
Tube entries up to M25
2
LF
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
LF2
Cable entries 3 x 1.5 mm²
2
VPE
Support connectors for each package
7
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight O-range® cavity wall boxes with ECON® technology for energy-efficient electrical installation according to EnEV and for installations under clean-room and hygiene conditions. The elastic ECON® technology sealing membrane allows air-tight electrical installation. · Elastic sealing membrane for guaranteed air-tightness · Innovative clamp technology with integrated cable retention · Tool-free cable and conduit entry · Air-tight combined with support connector
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models