Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9264-12 - Geräte-Verbindungsdose O-range ECON® Fix
Bill of material
9264-12
CNSORDERNO
Order number
9264-12
CNSEAN
EAN-Code
4013456551022
BZ
Type
Geräte-Verbindungsdose O-range ECON® Fix
LOD
Level of Details
T
Depth
62 mm
CNSMASSEXACT
Individual net weight
0 g
CNSVOLUMEEXACT
Single volume
0.000 l
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
PICTURESMALL
9268-94.png
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    1262-06 - B² One-gang junction box
    KAISER
    9062-02 - One-gang box
    KAISER
    9195-22 - Universal installation housing with mineral fibreboard
    KAISER
    1297-34 - Conc. const. univ. install. housing
    KAISER
    1550-00 - Cavity wall one-gang junction box
    KAISER
    9064-88 - Screened one-gang box / one-gang junction box
    KAISER
    252 - 252
    KAISER
    1261-83 - Wand- und Decken-Übergänge
    KAISER
    1202-04 - Conc. const. wall and ceil. trans. 30°
    KAISER
    1297-02 - Conc. const., junction casing
    KAISER
    9273-50 - Installation housing O-range ECON® Universal 120
    KAISER
    9066-12 - One-gang junction box for solid wood
Previews
3D
Dimension
2D
Download CAD models