Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9264-22 - O-range ECON® 64 one-gang junction box
Bill of material
9264-22
CNSORDERNO
Order number
9264-22
CNSEAN
EAN-Code
4013456548299
BZ
Type
O-range ECON® 64 one-gang junction box
LOD
Level of Details
FP
For panel thickness
7 - 40 mm
T
Depth
62 mm
FL
Cut hole Ø
68 mm
GESCH
Device screws
2
RE
Tube entries up to M25
2 mm
LSF1
Cable entries 5 x 2.5 mm² or 7 x 1.5 mm²
1
LSF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
3
LSF3
Cable entries 3 x 1.5 mm²
3
VPE
Support connectors for each package
7
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight O-Range® cavity wall boxes with ECON® technology for energy-efficient electrical installation according to EnEV and for installations under clean-room and hygiene conditions. The elastic ECON® technology sealing membrane allows air-tight electrical installation. · Elastic sealing membrane for guaranteed air-tightness · Innovative clamp technology with integrated cable retention · Tool-free cable and conduit entry · Air-tight combined with support connector
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models