Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9266-77 - O-range ECON® conduit one-gang junction box
Bill of material
9266-77
CNSORDERNO
Order number
9266-77
CNSEAN
EAN code
4013456545915
BZ
Designation
O-range ECON® conduit one-gang junction box
LOD
Level of Details
FP
For panel thickness
7 - 40 mm
T
Depth
62 mm
FL
Cut hole Ø
68 mm
GS
Device screws
2
M20
Tube entries up to M20
2
M25
Tube entries up to M25
2
VPE
Support connectors for each package
7
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight O-range ECON® Flex electronics box with ECON® technology for energy-efficient electrical installation in accordance with EnEV and for installation under clean room or enhanced hygiene conditions. Fast installation is ideal for modernising or extending existing systems. The flexible tunnel makes it easy to install, and creates space for electronic components, cable reserves and terminals. · Additional sideway terminal compartment for communications and network technology · Elastic sealing membrane for guaranteed air-tightness · Tool-free cable and conduit entry · Integrated cable retention · Can be combined with support connectors, air-tight and fully-insulated
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models