Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9268-74 - Electronics box O-range ECON® Flex
Bill of material
9268-74
CNSORDERNO
Order number
9268-74
CNSEAN
EAN code
4013456545915
BZ
Designation
Electronics box O-range ECON® Flex
LOD
Level of Details
FP
For panel thickness
7 - 30 mm
L
Length
122 mm
B
Width
71 mm
T
Depth
75 mm
FL
Cut hole Ø
68 mm
GS
Device screws
2
M25
Tube entries up to M25
2
LF
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
LF2
Cable entries 3 x 1.5 mm²
2
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Air-tight O-range ECON® Flex electronics box with ECON® technology for energy-efficient electrical installation in accordance with EnEV and for installation under clean room or enhanced hygiene conditions. Fast installation is ideal for modernising or extending existing systems. The flexible tunnel makes it easy to install, and creates space for electronic components, cable reserves and terminals. · Additional sideway terminal compartment for communications and network technology · Elastic sealing membrane for guaranteed air-tightness · Tool-free cable and conduit entry · Integrated cable retention · Can be combined with support connectors, air-tight and fully-insulated
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KAISER
    9264-78 - O-range ECON® 64 one-gang junction box
    KAISER
    9059-49 - Air-tight sleeves for conduits
    KAISER
    9075-78 - CEE one-gang box
    KAISER
    9263-78 - O-range ECON® 63 one-gang box
    KAISER
    1040-25 - Sealing plug M25
    KAISER
    1040-20 - Sealing plug M20
    KAISER
    9059-48 - Air-tight sleeves for conduits
    KAISER
    1040-32 - Sealing plug M32
    KAISER
    9060-78 - Connection clip
    KAISER
    1158-90 - Cover
    Spelsberg
    SVi H 12P-g
    HELIA
    9350-21 - Installation housing Enox
    KAISER
    9098-77.06 - Quickbox H1 3x2
    KAISER
    1055-26 - Gerätedose UP¹ ECON® Fix
Previews
3D
Dimension
2D
Download CAD models