Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9268-94 - Cavity wall electronics box ECON® Flex
Bill of material
9268-94
CNSORDERNO
Art. No.
9268-94
BZ
Type
Cavity wall electronics box ECON® Flex, air-tight, with device screws
LOD
Level of Details
FP
For panel thickness
7 - 30 mm
L
Length
122 mm
B
Width
71 mm
T
Depth
75 mm
FL
Cut hole Ø
68 mm
GESCH
Device screws
2
M25
Tube entries up to M25
2
LF
Cable entries 3 x 1.5 mm²
2
LF2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
2
CNSMASSEXACT
Individual net weight
35 g
CNSVOLUMEEXACT
Single volume
0.816 l
CNSEAN
EAN-Code
4013456545915
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HELIA
    1569-01 - Flush-mounting, one-gang junction box
    HELIA
    7650 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    752 - Q-range ECON® with 2 screw domes
    HELIA
    7651 - Flush-mounting, Q-range®, depth 65mm
    HELIA
    1564-01 - Fire protection one-gang junction box
    HELIA
    7522 - Q-range ECON® with 2 screw domes
    HELIA
    7501 - Flush-mounting, Q-range®, depth 65mm
    KAISER
    9061-01 - O-range® one-gang box for thin boarding
    KAISER
    9063-02 - O-range® one-gang box with holding ring
    KAISER
    9067-01 - One-gang box PERILEX®
    KAISER
    9061-00 - One-gang box
    KAISER
    9068-01 - One-gang box for thin boardings
    KAISER
    9062-02 - One-gang box
    KAISER
    9263-22 - O-range ECON® 63 one-gang box
Previews
3D
Dimension
2D
Download CAD models