Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
9275
Bill of material
9275.06305
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-88
J21
Item.ID
J22
Item.Name
Fräskörper mit runden Wendeschneidplatten
J3
Company Code
F
BLD
Tool Style Code
1
J6
Connection Code, Machine Side
J8
Treatment
FPL, FNU
A1
Cutting Diameter
mm
B2
Cutting Depth, max.
8 mm
B5
Overall Length
mm
C11
Connection Type, Machine Side
FDA
C12
Connection Form, Machine Side
2
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
F1
Cutting Direction
R
F22
Peripheral Effective Cutting Edge Count
G4
8 mm
H22
Coolant Exit Style Code
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    9290
    EMUGE-FRANKEN
    9265
    EMUGE-FRANKEN
    9155
    A4Hydrauliek / Mures Hydraulici
    ACDK/K
    EMUGE-FRANKEN
    9260
    EMUGE-FRANKEN
    BGF-VHM-Z2-1,5xD-R30-IKZ-HA-TICN
    EMUGE-FRANKEN
    BGF-VHM-Z2-1,5xD-R30-IKZ-HA
    EMUGE-FRANKEN
    9165
    EMUGE-FRANKEN
    9235
    Gühring
    3024 - DIN6527L SC END MILL
Previews
3D
2D
Download CAD models